Shopping Cart

0 item(s) - $0.00

Currency

Video RAM Heat Sinks

RoHS Certified
SKU: HTS-GP001P
Availability: In Stock

Orders for UPS placed in the next 14 hours, 13 minutes ship on our next business day.
Price:
1 at $3.99
5 at $3.89
10 at $3.79
25+ at $3.69
Qty:   Add to Cart


   - OR -   

8 self-adhesive aluminum RAM heat sinks for video card memory or voltage regulator areas. 13mm x 13mm x 7.8mm.

General
Weight 0.08 lb (0.04 kg)
Tags: Heat Sink, Memory,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.