Koolance will be closed Nov. 24-25th for the Thanksgiving holiday. Orders placed after 12PM Pacific on Wed., Nov. 23rd will ship on Monday, Nov. 28th.close
Currency

Ball Valve

RoHS Certified
SKU: VLV-BL1X2
Availability: In Stock

Orders for FedEx placed in the next 3 hours, 19 minutes ship today.
Price:
1 at $14.99
10 at $14.29
25 at $14.06
50 at $13.60
100 at $13.13
250 at $13.01
500 at $12.90
1000+ at $12.78
Qty:   Add to Cart


   - OR -   
Add Fittings?

Manual ball valve for closing, opening, or partially restricting coolant flow. Nickel-plated brass, G 1/4 BSPP threading.

General
Weight 0.19 lb (0.09 kg)
Max Pressure @ 25°C 10kgf/cm2 (142.2psi)
Max Temperature 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Tags: Valve,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.