CPU-LN2-V2 Liquid Nitrogen Evaporator
Released: 18 January 2010
The CPU-LN2-V2 is Koolance's second generation of CPU evaporator pots for liquid nitrogen and dry ice cooling. Significantly greater performance is gained through a higher base mass and new internal design. These advances help to position the CPU-LN2-V2 among the most effective pots commercially available.
A nickel-plated, solid copper cold plate is combined with an anodized aluminum container. Mounting hardware includes a thick acetal top bracket, steel back plate, back plate insulating pad, and mounting hardware. An elastomeric thermal insulation sleeve is included. The supplied bracket supports the following processor sockets:
- AMD AM2, AM2+, and AM3 processors
- Intel LGA 1156
- Intel LGA 1366
- Intel LGA 775
| General | |
| Weight | 3.90 lb (1.77 kg) |
| Materials | Nickel-Plated Copper, Aluminum |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.