Shipments from our U.S. location may incur a brief delay while we implement safety measures for COVID-19. Customer pickup is not available at the present time. For all inquiries, please contact us via email, as our phones are not currently staffed.close

Categories

 
Currency

2x80mm Fan Radiator Shroud, Black

Part No. SHR-0320 In-Stock Icon In Stock FedEx orders placed in the next 7 hrs, 43 mins ship today.
Add Related Products
Fan Grills
Fan Wiring Harness

Koolance radiator and fan shroud, designed for 2 x 80mm fans. High quality, brushed and anodized aluminum with polymer side rails. Mounting bushings and bolts are included. 17mm fan hole spacing. Dimensions: 9.7" x 5.6" x 1.14" (24.6cm x 14.2cm x 2.9cm).


General
Weight 0.56 lb (0.25 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - shr-0320_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.