Shipments from our U.S. location may incur a brief delay while we implement safety measures for COVID-19. Customer pickup is not available at the present time.close

Categories

 
Currency

PLT-UN50F Cold Plate, 50mm x 50mm (1.97in x 1.97in) (Refurb)

Part No. PLT-UN50F-R In-Stock Icon In Stock Fedex orders placed now will ship on June 1st.
Add Related Products
BSPP Fittings

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

PLT-UN50F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 50mm x 50mm (1.97in x 1.97in), and it utilizes a 0.5mm microfin internal structure.

One loose steel bracket is included, designed for easy fabrication and modification (see dimensions under the "Files" tab). The included bracket accommodates diagonal mounting hole distances from approximately 82mm to 116mm (2.0in to 3.2in).

Cold plate materials include copper, a brass top, anti-corrosive nickel plating, and EPDM o-ring. Threaded for G 1/4 BSPP fittings.


Cold Plates
Flow Resistance @ 5LPM (10-13mm ID) 0.063 kgf/cm2 (0.9psi)
Thermal Resistance @ 5LPM (Approx.) 0.033°C/W
General
Weight 0.50 lb (0.23 kg)
Fitting Thread G 1/4 BSPP
Materials Nickel-Plated Copper, Nickel-Plated Brass, EPDM
Max Pressure @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
plt-unxxf_g1.gif

plt-un50f_g2.gif

plt-unxxf_g2.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.