Shipments from our U.S. location may incur a brief delay while we implement safety measures for COVID-19. Customer pickup is not available at the present time. For all inquiries, please contact us via email, as our phones are not currently staffed.close

Categories

 
Currency

Motherboard

Motherboard

Full-coverage motherboard water blocks are custom engineered for specific mainboard models. Koolance universal blocks are designed to mount northbridge chipsets and voltage regulators (also referred to as: VRMs, VRegs, or MOSFETS) for many different boards.

Display:
Show:
Sort By:
CHC-122 Water Block (Motherboard Chipset)
The CHC-122 has improved heat transfer over the earlier CHC-120. It is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets. Versatile mounting hardware allows the CHC-122 to cool almost all types of mainboards, ...
$42.99 $36.95
MVR Heat Transfer Plate, 72mm
Heat transfer plate for Koolance MVR-40 VReg water block. Dimensions = 72mm x 16mm (2.84" x 0.63"). Nickel-plated copper. Heat transfer material included.
$9.49 $4.95