Categories

 
Currency

Video Card

Video Card

Koolance microfin video card water blocks are known for their high performance and quality. As with other full-coverage water blocks, they're designed to fit specific VGA graphics cards and cover all major heat-producing regions. Universal GPU coolers are also available for even the hottest of cards, many of which use identical high-efficiency microfin designs.

Display:
Show:
Sort By:
Back Plate for VID-NX1080 Water Blocks (NVIDIA GeForce GTX 1070, GTX 1080 Video Card)
Koolance optional aluminum full coverage back plate for the VID-NX1080 video block (water block and video card are not included). Thermal pads and mounting screws are included.
$38.49 $21.95
GPU-230 Cold Plate, 45mm x 45mm (1.8in x 1.8in)
Koolance's best-performing "GPU Series" cold plate, the GPU-230 is a general-purpose water block with a 0.5mm microfin internal structure. The cooling area footprint is approximately 45mm x 45mm (1.8in x 1.8in). Materials include a copper cold ...
$71.49
VID-NX980 Water Block (NVIDIA GeForce GTX 980 Video Card)
The Koolance VID-NX980 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-cor ...
$142.99 $54.95
GPU-210 Cold Plate, 35mm x 35mm (1.4in x 1.4in)
The GPU-210 is a general-purpose block with a 0.5mm microfin internal structure. The cooling area footprint is 35mm x 35mm (1.4in x 1.41in). Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. Work ...
$65.99