Categories

 
Currency

Fitting Single, Swiveling 30-Degree, G 1/4 BSPP

Part No. ADT-DXG30 In-Stock Icon In Stock FedEx orders placed in the next 9 hrs, 20 mins ship today.
$8.74
Volume Pricing
Qty 1 : $8.74/ea
10 : $8.33
25 : $8.20
50 : $7.92
100 : $7.65
250 : $7.58
500 : $7.52
1000+ : $7.45
RoHS CertifiedREACH Certified

Koolance swiveling G 1/4 BSPP socket fitting with a 30-degree bend.


General
Weight 0.05 lb (0.02 kg)
Fitting Thread G 1/4 BSPP
Materials Brass, Nickel Plating, EPDM
Max Pressure @ 25°C 8kgf/cm2 (113.8psi)
Max Temp. Operating Tolerance 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.