Coolant Temperature Sensor Plug, 10K Ohm
Part No. SEN-AP008G
In Stock
Fedex orders placed now will ship on September 27th.
$11.99
Volume Pricing |
---|
Qty 1 : $11.99/ea |
10 : $11.46 |
25 : $11.28 |
50 : $10.93 |
100 : $10.58 |
250 : $10.49 |
500 : $10.40 |
1000+ : $10.31 |
Coolant thermistor temperature sensor compatible with Koolance multi-sensor systems. Sensor fitting is G 1/4 BSPP (parallel) threaded. Wire length = 30" (76cm). NOTE: This sensor will only work with Koolance products which use 10K Ohm @25°C sensors (first introduced in 2011).
General | |
Weight | 0.04 lb (0.02 kg) |
Fitting Thread | G 1/4 BSPP |
Max Temperature Tolerance | 120°C (248°F) |
Wetted Materials | Nickel-Plated Brass, Stainless Steel, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - sen-ap008g_d1.pdf
3D Model - sen-ap008g.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected