Fitting Single, Swiveling Elbow, G 1/4 BSPP
Part No. NZL-LXG1
In Stock
Fedex orders placed now will ship on January 8th.
$11.99
Volume Pricing |
---|
Qty 1 : $11.99/ea |
10 : $11.44 |
25 : $11.26 |
50 : $10.90 |
100 : $10.53 |
250 : $10.44 |
500 : $10.35 |
1000+ : $10.26 |
Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings together. Tube fitting not included.
General | |
Weight | 0.08 lb (0.04 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 8kgf/cm2 (113.8psi) |
Max Temperature Tolerance | 100°C (212°F) |
Wetted Materials | Brass, Nickel Plating, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - nzl-lxg1.step.zip
Diagram - nzl-lxg1_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected