Categories

 
Currency

PC3-726BK Liquid Cooling System, Black [10mm, 3/8in ID]

Part No. PC3-726BK This product is archived and displayed for information only. It is no longer available for purchase. Released: 29 April 2005
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Large dual CPU systems are accommodated by the PC3-726, which provides support for motherboards up to 12" x 13" (30.5cm x 33cm). This model does not include a side window.

An ultimate combination of cooling power in aluminum! Koolance's PC3-726 includes the new 700W pro cooling system merged with a Lian-Li. Dual 120mm radiator fans further reduce noise levels, while 3/8in (10mm) tubing tackles dual CPU, dual/SLI video coolers, and other demanding setups. The PC3-726 features a new Koolance LED display panel, which monitors 3 separate temperature channels- each with it's own configurable alarm setting.

  • Radiator fan speeds adjust automatically, or with 10 manual levels
  • Blue reservoir LED lighting
  • Top refill plug
  • Variable safety shutdown temperature
  • Easy-latch side door
  • Three interior zones to isolate hardware for better heat dissipation
  • Front and rear case perforations for improved ambient conditions
  • Sliding hard drive tracks for easy installation
  • Aluminum rolling casters with brake
  • Front USB 2.0 and 1394 Firewire ports
  • Includes front and rear 120mm case fans

NOTE: PC3-726 & PC3-736 systems will fit power supplies deeper than 9.5" (24.1cm) if the nearest hard drive bay is removed. This would reduce the 3.5" hard drive capacity by half.


General
Weight 33.10 lb (15.01 kg)
Cooling Systems
Display Type LED
Fans 2 x 120mm (180CFM)
Max Flow Rate (10-13mm ID) R-PMP01
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 50K Thermistor

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.