Koolance will be closed May 27th for Memorial Day. Orders placed after 12PM Pacific on Friday, May 24th will be processed on Tuesday, May 28th.Close close

Categories

 
Currency

CPU-370 Water Block, Rev1.1 (AMD/Intel Processor)

[Replaced By CPU-400I]
Part No. CPU-370 This product is archived and displayed for information only. It is no longer available for purchase. Released: 21 February 2011

The CPU-370 contains an advanced microfin cold plate (0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and an optimized flow path minimize coolant restriction.

The CPU-370 contains a copper cold plate with brass top. As with all Koolance products, nickel plating is added to improve corrosion resistance. Two universal steel mounting brackets are included for mainstream Intel and AMD processors. The CPU-370 has standard G 1/4 BSPP threading for any Koolance fitting diameter. Fitting sockets are placed far apart to allow for extra wide compression fittings. Please select the desired fitting type for this base model (it does not include fittings).

The CPU-370 supports most boards using the following processors:

  • AMD socket AM2, AM2+, AM3, AM3+, FM1, FM2
  • AMD socket 1207(F)/C32, 939, 940 (with separate BKT-CP021K)
  • AMD socket G34 (with separate BLT-CPAMDG34)
  • Intel socket LGA 2011
  • Intel socket LGA 1155/1156
  • Intel socket LGA 1366 (may require BLT-CPASZD12 if motherboard back plate is fixed)
  • Intel socket LGA 775

Hybrid Thermal Solution: ready for air and water cooling
With its sharp ROG style, the ROG Hybrid Thermal Solution is more than just a VRM cooler: it combines a 100% copper watercooling channel with electroplated nickel barbs and an integrated heatpipe, all wrapped in air-cooling fins. With the choice of both water-cooling or air-cooling, Hybrid Thermal Solution delivers the ultimate add-on to achieve that OC advantage.


General
Weight 0.80 lb (0.36 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.