Categories

 
Currency

Reservoir and Pump, RP-950

Part No. RP-950 This product is archived and displayed for information only. It is no longer available for purchase. Released: 07 February 2007
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

The RP-950 is a standalone reservoir and pump unit without electronic control or an LED display. It otherwise features identical components to the Koolance RP-1000 used in 1kW series systems. It features the powerful Koolance PMP-400 Pump integrated into a single 5.25" (CD) bay. The pump has a 3-pin connection (with tach lead), and a 3-4 pin 12V Molex power adapter is included for easy connection to a power supply.

IMPORTANT NOTE: Unlike Koolance dual-pump units, such as those of PC2/PC3 generations, the RP-950 can not be run dry. Never test this product without coolant. Should this occur, the product would no longer be covered under Koolance's product warranty.


General
Weight 5.50 lb (2.49 kg)
Reservoirs
Capacity 237mL (8 fl oz)
Pump PMP-400
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - rp-950_d2.gif
Diagram - rp-950_o0.gif
Diagram - rp-950_d0.gif
Diagram - rp-950_d1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.