Categories

 
Currency

CHC-120 Water Block (Motherboard Chipset)

[Replaced By CHC-122]
Part No. CHC-120 This product is archived and displayed for information only. It is no longer available for purchase. Released: 12 March 2007

Put heatpipes to shame. The CHC-120 is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets. Versatile mounting hardware allows the CHC-120 to cool almost all types of mainboards, or heat sources up to approximately 120W. Materials are solid copper with 24k gold plating and anodized aluminum top. G 1/4 BSPP fitting threading.

On certain motherboards, the CHC-120 may conflict with PCI-Express cards if placed on a southbridge chipset (due to the fittings). The CHC-120-V06 is instead recommended.


General
Weight 0.80 lb (0.36 kg)
Wetted Materials Gold-Plated Copper, Nickel-Plated Aluminum
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.