Categories

 
Currency

Radiator/Fans/Shroud, 4x120mm, Aluminum (Black)

Part No. EHX-1320BK This product is archived and displayed for information only. It is no longer available for purchase. Released: 21 February 2008

The EHX-1320 is a dual-pass, quad-120mm fan heat exchanger, rated to about 1300W of heat dissipation. Four fans and a brushed aluminum shroud are included.

When mounting in the top of a case, the EHX-1320 radiator will usually occupy the top 5.25" bay and requires 2 inches (51mm) of space above an upper-mounted power supply. Alternatively, Koolance offers enclosures to mount this unit externally. 8 mounting screws and metal bushings are included.

NOTE: The EHX-1320 is not sold as a consumer-level product, and does not include instructions on mounting the unit into a chassis. Unless mounted in an external enclosure, it will require permanent modification to the computer chassis (stencil available here). Technical support with regard to chassis modification is not provided by Koolance.


General
Weight 4.00 lb (1.81 kg)
Wetted Materials Aluminum
Radiators
Fan Capacity 4 x 120mm
Fins Per Inch (FPI) 18

Tags: Drop-In, Radiator,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.