VL3 Quick Disconnect Low-Spill Couplings, Pair w/ L-Bracket for ID 10mm (3/8in)
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Koolance 10mm (3/8in) ID quick disconnect coupling with automatic shutoff pair with L-bracket. Fittings feature hose barbs on the inside and compression fittings on the outside. The quick-disconnects enable the convenient connection and disconnection of external devices such as a Koolance Exos-2.
After unscrewing, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with only 1-2mL freed. The fittings are nickel-plated brass.
NOTE: Installing this product into a PCI slot can require bending or filing of the surrounding metal slot dividers. 13.5mm in height is required for each fitting.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected