Categories

 
Currency

Reservoir Body, 60x200mm (WxL), 393ml

Part No. BDY-TK200 In-Stock Icon In Stock Fedex orders placed now will ship on April 17th.
$21.99
Volume Pricing
Qty 1 : $21.99/ea
10 : $21.36
25 : $20.73
50 : $20.10
100 : $19.91
250 : $19.59
500+ : $19.40
RoHS CertifiedREACH Certified
Add Related Products Mounting Bracket
Reservoir Bottom
Reservoir Top

Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.

 

Model Diameter Height Capacity (Approx.)
BDY-TK030 60mm (2.36") 30mm (1.2") 59ml (2.0 fl oz)
BDY-TK050 60mm (2.36") 50mm (2.0") 98ml (3.3 fl oz)
BDY-TK080 60mm (2.36") 80mm (3.15") 157ml (5.3 fl oz)
BDY-TK120 60mm (2.36") 120mm (4.72") 236ml (7.9 fl oz)
BDY-TK200 60mm (2.36") 200mm (7.87") 393ml (13.3 fl oz)

General
Weight 0.50 lb (0.23 kg)
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Reservoirs
Capacity 393ml (13.3 fl oz)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.