Categories

 
Currency

Search

Search

Products meeting the search criteria

Display:
Show
Sort By
CTR-CD10BK Pump & Fan Controller With Display, Black
[Archived][Replaced By CTR-KSM100]
The CTR-CD10 is a speed control and temperature monitoring unit in a 5.25" drive bay profile. It includes all features found in Koolance's top-end cooling systems, with a newly revised controller circuit for operation with a Koolance with 12V ...
CTR-CD10SL Pump & Fan Controller With Display, Silver
[Archived][Replaced By CTR-KSM100]
The CTR-CD10 is a speed control and temperature monitoring unit in a 5.25" drive bay profile. It includes all features found in Koolance's top-end cooling systems, with a newly revised controller circuit for operation with a Koolance with 12V ...
TMS-EB200 Expansion Board
[Archived]
TMS-EB200 Expansion Board
Part No. TMS-EB200
The TMS-EB200 Expansion Board doubles the amount of components which TMS-200 can monitor and control. Added features include: 1 extra 12V DC pump 1 extra flow meter (Koolance INS-FM16, INS-FM17/N, or INS-FM18) 3 extra fans ...
CTR-SPD12X2 Dual 12V Pump Controller
[Archived][Replaced By CTR-SPD1224M]
CTR-SPD12X2 is a speed controller for two 12V pumps. It can step-up 12V computer voltage to 12.7V DC, which allows the Koolance PMP-400 pump to operate at maximum specification. The controller provides independent manual speed adjustment from 7.5- ...
CTR-CD12 Pump & Fan Controller With Display
[Archived][Replaced By CTR-KSM100]
The CTR-CD12 is a pump and fan speed controller and temperature monitoring unit in a 5.25" drive bay profile. This unit incorporates all-new Koolance electronics, with a 2-line VFD dot matrix display for deeper user control and feedback: C ...
CTR-SPD24X2 Dual 24V Pump Controller
[Archived][Replaced By CTR-SPD1224M]
CTR-SPD24X2 steps-up 12V computer voltage to 24V DC for 1-2 pumps. This allows Koolance PMP-450 and PMP-450S pumps to operate closer to maximum specification. The controller provides independent manual speed adjustment from 10-24V DC up to 55W per ...
TMS-EB205 Expansion Board
[Archived]
TMS-EB205 Expansion Board
Part No. TMS-EB205
The TMS-EB205 Expansion Board doubles the amount of components which TMS-205 can monitor and control. Added features include: 1 extra 12V DC pump 1 extra flow meter (Koolance INS-FM16, INS-FM17/N, or INS-FM18) 3 extra fans ...