Categories

 
Currency

Barb Fitting for ID 10mm (3/8in), Stainless Steel, 1/4 NPT

Part No. FIT-V10N14-SS In-Stock Icon In Stock FedEx orders placed in the next 39 mins ship today.
$14.49
Volume Pricing
Qty 1 : $14.49/ea
10 : $13.53
25 : $13.21
50 : $12.57
100 : $11.93
250 : $11.77
500 : $11.61
1000+ : $11.45
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Single hose barb fitting for 3/8in (10mm) ID tubing. 1/4 NPT (tapered) thread. Hose clamp included for 1/2in (13mm) OD tubing.


General
Weight 0.03 lb (0.01 kg)
Materials SUS 316, EPDM
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temp. Operating Tolerance 120°C (248°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.