Categories

 
Currency

Compression Fitting for OD 10mm (3/8in) Soft Copper Tubing, G 1/4 BSPP

Part No. NZL-CU10 In-Stock Icon In Stock Fedex orders placed now will ship on January 20th.
$9.49
Volume Pricing
10 : $9.05
25 : $8.90
50 : $8.61
100 : $8.31
250 : $8.24
500 : $8.17
1000+ : $8.09
RoHS CertifiedREACH Certified
OD: 10mm (3/8")
Intended Tubing Size

Swivel fitting for OD 10mm (3/8in) OD soft copper tubing with G 1/4 BSPP threading. Brass ferrule is included.


General
Weight 0.07 lb (0.03 kg)
Fitting Thread G 1/4 BSPP
Materials Brass, Nickel Plating, EPDM
Max Pressure @ 25°C 20kgf/cm2 (284.5psi)
Max Temperature 120°C (248°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - nzl-cu10_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.