Categories

 
Currency

Pipe Ferrule [For OD: 6mm (1/4in)]

Part No. CRG-CU06 In-Stock Icon In Stock Fedex orders placed now will ship on January 20th.
$0.29
Volume Pricing
10 : $0.28
25 : $0.27
50 : $0.26
100 : $0.25
250 : $0.25
500 : $0.25
1000+ : $0.25
RoHS Certified
OD: 6mm (1/4")
Intended Tubing Size

Brass pipe ferrule for soft copper tubing of OD 6mm (1/4in). Dimensions: 6.6mm ID, 9.0mm OD.


General
Weight 0.05 lb (0.02 kg)

Tags: Pipe Ferrule,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.