Categories

 
Currency

ID: 19mm (3/4in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 19mm (3/4in) loops are used in industrial systems with very high flow rates.



 

Thread: G 3/8 BSPP

Thread: G 3/8 BSPP

G 3/8 BSPP parallel theaded fittings with o-ring gasket. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. 19mm (3/4in) loops are used in industrial systems with very high flow rates.

 

Thread: NPT 1/2

Thread: NPT 1/2

NPT 1/2 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. 19mm (3/4in) loops are used in industrial systems with very high flow rates.

 

Thread: NPT 3/8

Thread: NPT 3/8

NPT 3/8 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. 19mm (3/4in) loops are used in industrial systems with very high flow rates.