Categories

 
Currency

Chillers

Chillers

Chillers use either a compressor with refrigerant gas or thermoelectric device to enable settings down to (or below) the ambient air temperature. The external liquid coolant is circulated through a chilled reservoir. Koolance's performance ratings for chillers use a 0°C delta-T, meaning the quantity of heat is being dissipated while the liquid is kept at the ambient air temperature (of 25°C). These products can operate below ambient with lower heat loads and set-points.

Display:
Show:
Sort By:
TLH-300 Thermoelectric Liquid Chiller with Heater
The TLH-300 is a recirculating thermoelectric liquid chiller rated at 300W, or 1024 BTU/hr (@25°C liquid & ambient). The liquid temperature accuracy is precisely controlled to +/-0.1ºC based on a single configurable set point. The system also ...
$2,999.99
EXC-900 Refrigeration Liquid Chiller, 220VAC /50-60Hz
Koolance's EXC-900 is a compressor-refrigerant recirculating liquid chiller rated at 900W, or 3071 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liqui ...
$2,177.99
EXC-900 Refrigeration Liquid Chiller, 110VAC /60Hz
Koolance's EXC-900 is a compressor-refrigerant recirculating liquid chiller rated at 900W, or 3071 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liqui ...
$2,177.99