Koolance will be closed July 3rd for Independence Day Observation. Orders placed after 12PM Pacific on Thursday, July 2nd will be processed on Monday, July 6th.close

Categories

 
Currency

PMP-300 Pump, G 1/4 BSP (Refurb)

Part No. PMP-300-R In-Stock Icon In Stock Fedex orders placed now will ship on July 6th.
Add Related Products
Fan Wiring Harness
BSPP Fittings

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

The PMP-300 is a compact pump with low power consumption. It features G 1/4 BSPP inlet and outlet threads and comes with a detachable steel mounting bracket, screws, and vibration dampening washers.

  • Maximum Flow Rate: 7L/min (1.85 gal/min)
  • Maximum Head Pressure: 2.6m (8.53ft)
  • Motor: Brushless DC
  • Power Consumption (at max): 9.6W
  • Voltage Range: 6 to 12 VDC
  • Maximum Temperature: 60°C (140°F)
  • Electrical Connector: 3-pin fan header with tachometer speed signal
  • Hose Connections: G 1/4 BSPP Threads
  • Noise: Less than 40dBA
  • Weight: 283g (10oz)
  • MTBF 30k hours

General
Weight 0.80 lb (0.36 kg)
Max Pressure @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature 60°C (140°F)
Pumps
Max Flow Rate 7L/min (1.85GPM)
Max Power 9.6W
Max Static Head 2.6m (8.53ft)
Native Hose Connection G 1/4 BSP Threads
Speed Knob
Tachometer yes
Type Magnetic Centrifugal
Voltage 6-12 VDC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
pmp-xxx_g1.gif

Diagram - pmp-300_d0.gif
Diagram - pmp-300_d2.gif
Diagram - pmp-300_d1.gif
3D Model - pmp-300.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.