High Pressure
Quick disconnect couplings with no-spill on disconnection up to 10kgf/cm2 (142psi) of pressure.

QD1H Series
The QD1H series includes couplings for 3mm (1/8 inch) internal diameter hose and is physically the smallest size. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.



QD2H Series
The QD2H series includes couplings for 6mm (1/4 inch) internal diameter hose. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.



QD3H Series
The QD3H series includes couplings for 10 to 13mm (3/8 to 1/2 inch) ID hose, is the most popular size, and has the widest range of fittings. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.



Stay Connected