Categories

 
Currency

QD3 Female Quick Disconnect No-Spill Coupling, Compression for 10mm x 16mm (3/8in x 5/8in) *Black* (Refurb)

Part No. QD3-FS10X16-BK-R In-Stock Icon In Stock Fedex orders placed now will ship on November 30th.
$13.74
Volume Pricing
Qty 1 : $13.74/ea
10 : $13.10
25 : $12.89
50 : $12.46
100 : $12.04
250 : $11.93
500 : $11.82
1000+ : $11.72
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

Koolance patented quick disconnect no-spill coupling with automatic shutoff. 10mm (3/8in) ID, 16mm (5/8in) OD female straight connection with compression fitting. It will only fit a Koolance QD3 male quick disconnect.

After pulling the ring on the female QDC side, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with approximately 0.2ml freed. Coolant volume lost upon disconnection will rise with internal pressure higher than 0.5kgf/cm2 (7psi).


General
Weight 0.23 lb (0.10 kg)
Materials Brass, Stainless Steel, EPDM
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temp. Operating Tolerance 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
qd3_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.