We are currently unable to ship orders from WA State through April 9th due to a government-mandated shutdown for COVID-19. Orders shipping from Koolance Korea, manufacturing, and development are unaffected during this period.

We will continue to answer email. Backorders can still be placed through our website, which will be shipped once restrictions are lifted. (Payment is required for backorders later when they are being prepared.)
close

Categories

 
Currency

Radiator/Fans/Shroud Assembly Kit, 4x120mm, Copper

Part No. KIT-EHX1320CUV Out Of Stock
$168.99
Volume Pricing
10 : $164.88
25 : $160.77
50 : $156.67
100 : $155.43
250 : $153.38
500+ : $152.15

This kit includes everything needed to assemble a quadruple 120mm radiator, fans, and shroud. It is normally dropped-into a computer chassis, which requires the user to cut the top of their case. The copper core 4x120mm heat exchanger is low profile, high fin density 30 FPI (fins per inch) radiator. Assembly is required with the included mounting hardware. Products included in this kit are:

When mounting in the top of a computer case, this unit will occupy the top 5.25" bay and requires 1.38 inches (35mm) of space above all components within the computer. Fitting space must also be considered, although the radiator can be mounted with fittings in the front or back. Please see the installation manual linked above for assembly details.

NOTE: Since each chassis installation is unique, this product does not include instructions on mounting the unit into a chassis. Unless mounted in an external enclosure, it will require permanent modification to the computer chassis (a cutout stencil is available here). Technical support with regard to chassis modification is not provided by Koolance.


General
Weight 4.00 lb (1.81 kg)
Materials Copper/Brass
Radiators
Fan Capacity 4 x 120mm
Fins Per Inch (FPI) 30
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.