Categories

 
Currency

Reservoir Coupler, Brass, Female (80mm OD)

Part No. TNK-CNTBX70 In-Stock Icon In Stock Fedex orders placed now will ship on February 24th.

Female threaded coupling ring for connecting Koolance 80mm OD reservoir accessories. Nickel-plated brass.


General
Weight 0.35 lb (0.16 kg)
Max Pressure @ 25°C 5kgf/cm2 (71.1psi)
Max Temperature 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.