Shipments from our U.S. location may incur a brief delay while we implement safety measures for COVID-19. Customer pickup is not available at the present time.close

Categories

 
Currency

Reservoir Coupler with Fitting Sockets, Male (60mm OD)

Part No. TNK-CNTG In-Stock Icon In Stock FedEx orders placed in the next 4 hrs, 1 mins ship today.
$7.99
Volume Pricing
10 : $7.80
25 : $7.60
50 : $7.41
100 : $7.35
250 : $7.25
500+ : $7.19
RoHS CertifiedREACH Certified

Male threaded coupling ring with dual G 1/4 BSPP (parallel) thread fitting sockets. Used to connect Koolance 60mm OD acrylic reservoir bodies to fitting bases or to one another. Acetal with dual EPDM O-rings.


General
Weight 0.09 lb (0.04 kg)
Fitting Thread G 1/4 BSPP
Max Pressure @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature 80°C (176°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - tnk-cntg_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.