Categories

 
Currency

Tubing Adapter Single for 06mm x 10mm (1/4in x 3/8in) to 13mm x 16mm (1/2in x 5/8in)

Part No. ADT-06T13S In-Stock Icon In Stock FedEx orders placed in the next 2 hrs, 23 mins ship today.
$6.49
Volume Pricing
50 : $6.05
100 : $5.93
250 : $5.84
500 : $5.74
1000+ : $5.64
RoHS CertifiedREACH Certified

Koolance tubing adapter from 6mm (1/4in) ID, 10mm (3/8in) OD to 13mm (1/2in) ID, 16mm (5/8in) OD.


General
Weight 0.13 lb (0.06 kg)
Materials Brass, Nickel Plating
Max Pressure @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature 200°C (392°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.