Categories

 
Currency

Tubing Roll, PVC Black, Dia: 10mm x 13mm (3/8in x 1/2in), Ea: 100m (328ft)

Part No. HOS-10BK-100M In-Stock Icon In Stock Fedex orders placed now will ship on January 20th.
$209.99
Volume Pricing
5 : $201.37
10 : $192.74
20+ : $184.12
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance black PVC tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Bend radius is approximately 37mm (1.5in). This tubing is one roll of 100m (328ft).


General
Weight 15.40 lb (6.99 kg)
Max Pressure @ 25°C 5kgf/cm2 (71psi)
Max Temperature 70°C (158°F)
Hardness (Shore) 80A

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.