Categories

 
Currency

Tubing Roll, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in), Ea: 150m (492ft)

Part No. HOS-10X13PU-CL-150M In-Stock Icon In Stock Fedex orders placed now will ship on January 20th.
$1,229.99
Volume Pricing
5 : $1,179.55
10 : $1,129.12
20+ : $1,078.68
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance clear polyurethane tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Bend radius is approximately 42mm (1.7in). This tubing is one roll of 150m (492ft).


General
Weight 23.10 lb (10.48 kg)
Max Pressure @ 25°C 6kgf/cm2 (85psi)
Max Temperature 80°C (176°F)
Hardness (Shore) 85A

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.