Categories

 
Currency

Tubing, PVC Clear, Dia: 10mm x 16mm (3/8in x 5/8in), Ea: 305mm (1ft)

Part No. HOS-10X16CL In-Stock Icon In Stock Fedex orders placed now will ship on February 24th.
$2.99
Volume Pricing
10 : $2.70
25 : $2.55
50 : $2.40
100+ : $2.33
ID: 10mm (3/8")
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size

Koolance clear PVC tubing with 10mm (3/8in) internal diameter, 16mm (5/8in) external diameter. Bend radius is approximately 29mm (1.1in). This tubing is priced per foot (305mm) and will be cut to the ordered length.


General
Weight 0.12 lb (0.05 kg)
Max Pressure @ 25°C 5.5kgf/cm2 (78psi)
Max Temperature 70°C (158°F)
Hardness (Shore) 75A

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.