Categories

 
Currency

Tubing, PVC Clear, Dia: 13mm x 16mm (1/2in x 5/8in), Ea: 305mm (1ft)

Part No. HOS-13CL In-Stock Icon In Stock Fedex orders placed now will ship on August 6th.
$1.79
Volume Pricing
Qty 1 : $1.79/ea
10 : $1.61
25 : $1.52
50 : $1.43
100+ : $1.38
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance clear PVC with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Bend radius is approximately 55mm (2.2in). This tubing is priced per foot (305mm) and will be cut to the ordered length.


General
Weight 0.09 lb (0.04 kg)
Max Pressure @ 25°C 4kgf/cm2 (57psi)
Max Temp. Operating Tolerance 70°C (158°F)
Hardness (Shore) 75A

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.