Categories

 

3x120mm Fan Radiator Shroud, Black

Part No. SHR-1020BK Out Of Stock
Price:   $34.99
(ETA: Mar-12-2018)
Volume Pricing
5 : $34.06
10 : $33.13
25+ : $32.20
RoHS Certified
Add: Fan Grills
Fan Wiring Harness
Fans

Koolance radiator and fan shroud, designed for 3 x 120mm fans. High quality, brushed and anodized aluminum with polymer side rails. Mounting bushings and bolts are included. 15mm fan hole spacing. Hole stencil is available here. Dimensions: 7.25" x 1.25" x 16.50" (18.4cm x 3.2cm x 42cm).


General
Weight 0.80 lb (0.36 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Tags: Shroud, 120mm, 3-Fan,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.