Categories

 
Currency

Power Cable, Exos DB9-pin 3ft

Part No. CBL-EX002P In-Stock Icon In Stock FedEx orders placed in the next 1 hrs, 14 mins ship today.
$4.99
Volume Pricing
Qty 1 : $4.99/ea
5 : $4.85
10 : $4.71
25+ : $4.57
RoHS Certified

3ft (1m) DB9-pin external power cable for Exos and Exos-2 Systems.


General
Weight 0.20 lb (0.09 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.