LGA-2011 M4 Posts for CPU-370/360
Part No. BLT-CPINT2011
In Stock
Fedex orders placed now will ship on May 21st.
Threaded mounting posts for the Koolance CPU-370 or CPU-360 to fit socket LGA 2011/2011-v3 processors with a fixed motherboard back plate. These four bolts screw directly into the stock motherboard back plate using an M4 thread.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected