Categories

 
Currency

PC5-1326SL Liquid Cooling System, Silver [no nozzles or pump]

Part No. PC5-1326SL This product is archived and displayed for information only. It is no longer available for purchase. Released: 08 July 2008

The PC5-1300 series offers heat dissipation of up to 1300W using a Koolance pre-installed quad-120mm fan heat exchanger. There is no pump included with this system, allowing you to choose among Koolance's RP-1000, PMP-450, PMP-400, or anything else! (Note: The RP-1000 is the reservoir, pump, and electronic control unit used in the Koolance PC4-1000 series system.)

The PC5-1300 1.3kW series is for heavy thermal applications with multiple heat sources: multi-CPU, video cards, and other components which can benefit from high heat capacity liquid cooling.

  • Easy-latch side door
  • Three interior zones to isolate hardware for better heat dissipation
  • Front and rear case perforations for improved ambient conditions
  • Sliding hard drive tracks for easy installation
  • Aluminum rolling casters with brake
  • Front USB 2.0 and 1394 Firewire ports
  • Includes front and rear 120mm case fans

NOTE: PC5-1326 and PC5-1236 systems will fit power supplies deeper than 9.5" (24.1cm) if the nearest hard drive bay is removed. This would reduce the 3.5" hard drive capacity by half.


General
Weight 34.25 lb (15.54 kg)
Cooling Systems
Display Type LED
Fans 4 x 120mm (360CFM)
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 50K Thermistors

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.