Categories

 
Currency

EX2-750SL (Exos-2) Liquid Cooling System, Silver [10mm, 3/8in]

[Replaced By EX2-755]
Part No. EX2-750SL This product is archived and displayed for information only. It is no longer available for purchase. Released: 14 February 2005
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Derived from Koolance's internationally renowned Exos line, the Exos-2 brings all new features and performance to the "chassis independent" cooling realm.

The Exos-2 is available in black or silver aluminum, both integrating a 700W cooling system. Dual 120mm radiator fans, 3/8in (10mm) tubing, reservoir LED lighting, and vastly improved display functionality are now available in an external unit! Like previous Exos, the system will connect with any PC through a standard rear card slot.

  • External compression fittings for a tool-less hose setup
  • Radiator fan speeds adjust automatically, or with 10 manual levels
  • Blue reservoir LED lighting
  • Top coolant fill plug
  • Variable safety shutdown temperature
  • Adapted power connection - does not require an AC power outlet
  • Optional attachment strap for systems "on the go"

General
Weight 13.15 lb (5.96 kg)
Cooling Systems
Display Type LED
Fans 2 x 120mm (180CFM)
Max Flow Rate (10-13mm ID) R-PMP01
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 50K Thermistor

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.