Koolance will be closed May 27th for Memorial Day. Orders placed after 10AM Pacific on Friday, May 24th will be processed on Tuesday, May 28th.close

Categories

 
Currency

Ambient Liquid Cooling

Ambient Liquid Cooling

Ambient, or LAAC (liquid assisted air cooling) products dissipate heat from liquid by way of a radiator with forced airflow. They are ideal for applications where the liquid does not need to reach ambient room temperature. Koolance's performance ratings use a 25°C delta-T, meaning the rated amount of heat is being dissipated with liquid 25°C above the air temperature. The greater a system's performance rating is relative to the actual heat load, the closer to ambient temperature the liquid can reach.

Display:
Show:
Sort By:
ALR-4500A Liquid Cooling System
ALR-4500 is Koolance's highest performing ambient liquid cooling system. It can be oriented in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan aluminum radiator, providing roughly 4300W of ...
$2,238.49
ALR-4500C Liquid Cooling System
ALR-4500 is Koolance's highest performing ambient liquid cooling system. It can be oriented in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan copper/brass radiator, providing roughly 4600W ...
$2,419.99
ALH-2000 Liquid Cooling and Heating System (Rev.1.3)
ALH-2000 is an ambient liquid cooling system with heating capabilities to maintain a steady temperature for a non-constant heat load, or for a cold plate/sample which must stay near or above the ambient room temperature. ALH-2000 monitors cool ...
$1,935.99
ALX-750-P400 Modular Liquid Cooling System (Rev.2.4)
Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-750-P400 provides approximately 750W of cooling using a single fan radiator. This version includes the RPM-ALX400 and HXM-AL ...
$931.99
ALX-2000-P400 Modular Liquid Cooling System (Rev.2.4)
Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-2000-P400 provides approximately 2000W of cooling using a triple fan radiator. This version includes the RPM-ALX400 and HXM- ...
$1,052.99
ALX-1450-P400 Modular Liquid Cooling System (Rev.2.4)
Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-1450-P400 provides approximately 1450W of cooling using a dual fan radiator. This version includes the RPM-ALX400 and HXM-AL ...
$989.99
ERM-3K3UC Liquid Cooling System
ERM-3K3UC is a rack-mountable or free standing ambient liquid cooling system. This model contains a large nine x 120mm fan copper/brass radiator, providing roughly 2400W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and ...
$1,693.99 $1,493.99
ERM-3K3UA Liquid Cooling System
ERM-3K3UA is a rack-mountable or free standing ambient liquid cooling system. This model contains a nine x 120mm fan aluminum radiator, providing roughly 2700W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect t ...
$1,512.49 $1,312.49