Categories

 
Currency

Computer L-Bracket (Double Panel-Mount) G 1/4 BSPP Threads

Part No. BKT-PCI-G In-Stock Icon In Stock Fedex orders placed now will ship on May 13th.
$12.99
Volume Pricing
Qty 1 : $12.99/ea
10 : $12.47
25 : $12.30
50 : $11.96
100 : $11.61
250 : $11.52
500 : $11.44
1000+ : $11.35
RoHS Certified

Dual panel-mounted socket threads for "internal/external" fittings on a computer chassis L-bracket. The female G 1/4 BSPP threaded couplings can be removed from the L-bracket and used as panel-mountable unions. Nickel-plated brass. This product may need to be temporarily disassembled during installation.


General
Weight 0.10 lb (0.05 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.