4x120mm Radiator Enclosure/Riser
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 22 June 2011
(Radiator/shroud/fans are not included.) The ENC-480 is an external enclosure for Koolance 4x120mm fan shrouds and radiators with 15mm fan hole spacing. The ENC-480's bottom panel can also be removed, functioning as a riser for permanent mounting to a computer chassis. In this manner, tubing and radiator fan wires can be routed directly into the computer chassis (provided there is a hole available to do so). The ENC-480 is made of high quality brushed and anodized aluminum with an acrylic front bezel.
When using the ENC-480 externally, two rear port holes are provided for fittings. G 1/4 BSPP right-angled fittings with fitting socket extensions are included for a radiator. The ENC-480 has a small board inside to accept 3-pin radiator fans. Fan power is then passed through an external cable and slot adapter (both included) for connection inside a PC. The Koolance slot adapter will fit tubing up to 3/8in (10mm) ID, 1/2in (13mm) OD. Larger diameter tubing will need to be routed via a separate BKT-PCI-G with properly sized fittings.
| General | |
| Weight | 1.40 lb (0.64 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected