ATX Pass-Through Wire
Part No. CBL-AW002P
In Stock
FedEx orders placed in the next 29 mins ship today.

ATX switch pass-through wire for Koolance systems (to activate safety shutdown). Earlier Koolance systems using two separate wires can also use this single-lead tandem version between first and second connection. 15.35" (39cm)
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected