Koolance will be closed Dec. 24-25th for the holidays. Orders placed after 10AM Pacific on Monday., Dec. 23rd will be processed on Thur., Dec. 26th.close

Categories

 
Currency

VID-NXTTNX Water Block (NVIDIA GeForce GTX 980 Ti, GTX TITAN X Video Card)

Part No. VID-NXTTNX This product is archived and displayed for information only. It is no longer available for purchase. Released: 26 March 2015

The Koolance VID-NXTTNX is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 Ti and GTX TITAN X cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating. Thermal interface material and mounting hardware are included. Tube fitting threads are G 1/4 BSPP.

An optional full coverage back plate is also available for this water block. For multiple card configurations, video connectors are available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 2.25 lb (1.02 kg)
Max Pressure Tolerance @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature Tolerance 80°C (176°F)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, POM Acetal, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.