Koolance will be closed on July 3rd for Independence Day. Orders placed after 10AM Pacific on Thursday, July 2nd will be processed on Monday, July 6th.close

Categories

 
Currency

Water Blocks

Water Blocks

Archived products are discontinued and no longer available from Koolance. Water blocks contain a history of major cooling blocks Koolance has released over the years, including coolers for: CPU, video cards, motherboards, hard drives, memory, and voltage regulators.

Display:
Show:
Sort By:
PLT-UN45P Cold Plate, 45mm x 45mm (1.8in x 1.8in)
[Archived]
PLT-UN45P is a general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 45mm x 45mm (1.8in x 1.8in), and it utilizes a square peg array internal structure. One ...
CPU-400A-S Water Block (AMD Threadripper Processor)
[Archived]
Koolance's CPU-400A-S features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm ( ...
CPU-400A Water Block (AMD Processor)
[Archived]
Koolance's CPU-400 features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4 ...
CPU-400I Water Block (Intel Processor)
[Archived]
Koolance's CPU-400 features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4 ...
VID-NX1080 Water Block, Acrylic (NVIDIA GeForce GTX 1080 and 1070 Video Cards)
[Archived]
The Koolance VID-NX1080 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 1080 and GTX 1070 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid coppe ...
CPU-390CI Water Block, Copper Top (Intel Processor)
[Archived][Replaced By CPU-400I]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390CI features a microfin nickel-plated copper cold plate, ...
CPU-390CA Water Block, Copper Top (AMD Processor)
[Archived]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390CA features a microfin nickel-plated copper cold plate, ...
CPU-390A Water Block, Acrylic Top (AMD Processor)
[Archived][Replaced By CPU-400A]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390A features a microfin nickel-plated copper cold plate, ...
CPU-390I Water Block, Acrylic Top (Intel Processor)
[Archived][Replaced By CPU-400I]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390I features a microfin nickel-plated copper cold plate, ...
VID-NX1080 Water Block, Acetal (NVIDIA GeForce GTX 1080 and 1070 Video Cards)
[Archived]
The Koolance VID-NX1080 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 1080 and GTX 1070 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid coppe ...
VID-NXTTNX Water Block (NVIDIA GeForce GTX 980 Ti, GTX TITAN X Video Card)
[Archived]
The Koolance VID-NXTTNX is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 Ti and GTX TITAN X cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid ...
HD-70 Cold Plate for 2.5in Hard Drives, 102mm x 100mm (4in x 3.9in)
[Archived]
The Koolance HD-70 is a double-sided water block for up to two 2.5-inch SSD or notebook hard drives (not included). Drives can be oriented with data/power connections facing with or away from the hose fittings, and are secured with anodized alumin ...
VID-NX980 Water Block (NVIDIA GeForce GTX 980 Video Card)
[Archived]
The Koolance VID-NX980 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-cor ...
VID-AR295X2 Water Block (AMD Radeon R9 295X2)
[Archived]
The Koolance VID-AR295X2 is a full coverage video block for water cooling AMD Radeon R9 295X2 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nick ...
VID-NXTTN2 Water Block (NVIDIA GeForce GTX TITAN/Black, 780/Ti Video Card)
[Archived]
The Koolance VID-NXTTN2 is a full coverage video block for water cooling NVIDIA reference GeForce GTX TITAN, TITAN Black, GTX 780, and GTX 780 Ti cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) ...