Koolance will be closed Jan. 1st through Jan. 2nd for New Year's. Orders placed after 10AM Pacific on Wed., Dec. 31st will be processed on Mon., Jan. 5th.close

Categories

 
Currency

CPU-400A Water Block (AMD Processor)

Part No. CPU-400A


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 23 March 2018

Koolance's CPU-400 features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4in) OD compression style. Please select the desired fitting type for this base model (it does not include fittings). The CPU-400A supports most boards using the following processors:

  • AMD socket AM4
  • AMD socket AM2, AM2+
  • AMD socket AM3, AM3+
  • AMD socket FM1, FM2, FM2+

General
Weight 0.50 lb (0.23 kg)
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Wetted Materials Nickel-Plated Copper, Stainless Steel, POM Acetal, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.