CPU-390CA Water Block, Copper Top (AMD Processor)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 20 June 2016
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops.
CPU-390CA features a microfin nickel-plated copper cold plate, nickel-plated copper top, and thick steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4in) OD compression style. Please select the desired fitting type for this base model (it does not include fittings). The CPU-390A/CA support most boards using the following processors:
- AMD socket AM4
- AMD socket AM2, AM2+
- AMD socket AM3, AM3+
- AMD socket FM1, FM2, FM2+
| General | |
| Weight | 1.00 lb (0.45 kg) |
| Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
| Max Temperature Tolerance | 80°C (176°F) |
| Wetted Materials | Nickel-Plated Copper, Stainless Steel, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected