VID-NXTTN2 Water Block (NVIDIA GeForce GTX TITAN/Black, 780/Ti Video Card)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 26 December 2013
The Koolance VID-NXTTN2 is a full coverage video block for water cooling NVIDIA reference GeForce GTX TITAN, TITAN Black, GTX 780, and GTX 780 Ti cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating. An aluminum back plate is included to handle the rear memory chips.
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.
| General | |
| Weight | 2.25 lb (1.02 kg) |
| Max Pressure Tolerance @ 25°C | 1.5kgf/cm2 (21.3psi) |
| Max Temperature Tolerance | 80°C (176°F) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, POM Acetal, EPDM |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected