Koolance will be closed for Labor Day on Monday, Sept. 7. Orders placed after 10AM Pacific on Friday, Sept. 4 will be processed on Tuesday, Sept. 8.close

Categories

 
Currency

Video Bridge Connector, 2-Cards (Refurb)

Part No. CNT-VDB1-R

Ship From?Price (1pc)Stock
USA FlagUSA$14.151
RoHS Certified

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

Koolance video bridge connectors link multiple video water blocks together with ease. Flow can be directed in series or parallel. CNT-VDB1 is for combining two (dual L-bracket) video blocks which are in consecutive PCI-Express slots. This product is only compatible with Koolance VID-series water blocks which have detachable fitting bases (launched in 2013 or later).

NOTE: Hose barbs are recommended for 10mm (3/8in) and 13mm (1/2in) ID tubing sizes to avoid conflicting with the water block or video card.


General
Weight 0.44 lb (0.20 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.