Categories

 

HD-40-L06 Water Block (Hard Drive) [06mm, 1/4in]


RoHS Certified
SKU: HD-40-L06
Released: 10 January 2005

This product is archived and displayed for information only. It is no longer available for purchase.

ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

The HD-40-L06 is shorter in length than earlier coolers, with angled fittings for compatibility with most side-mounted hard drives bays (such as the Koolance PC3-720, PC3-420, and PC3-410).

Made of anodized aluminum, the hard drive liquid cooler captures heat from the spindle motor and printed circuit boards of IDE, SCSI, and SATA drives. A unique thermal gap filler keeps a flush contact with the device.

General
Weight 1.14 lb (0.52 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.